37.7.31 USB Endpoint Info Register

Table 37-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: EPIINFO
Offset: 0x1078
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 RXENDPOINTS[3:0]TXENDPOINTS[3:0] 
Access RRRRRRRR 
Reset 01110111 

Bits 7:4 – RXENDPOINTS[3:0] Included RX Endpoint bits

This read-only register gives the number of RX endpoints in the design. For the PIC32CZ CA8x/CA9x family, this number is 7.

Bits 3:0 – TXENDPOINTS[3:0] Included TX Endpoint bits

These read-only bits provide the number of TX endpoints in the design. For the PIC32CZ CA8x/CA9x family, this number is 7.