37.7.16 USB RX Frame Number Register

Table 37-18. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: FRAME
Offset: 0x100C
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
      FRMNUM[10:8] 
Access RRR 
Reset 000 
Bit 76543210 
 FRMNUM[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 10:0 – FRMNUM[10:0] Last Received Frame Number bits