37.7.38 USB DMA Interrupt Register

All bits are cleared on a read of the register.

Table 37-40. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: DMAINTR
Offset: 0x1200
Reset: 0x0000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 DMA7IFDMA6IFDMA5IFDMA4IFDMA3IFDMA2IFDMA1IFDMA0IF 
Access R/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HSR/W/HS 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – DMAxIF DMA Channel x Interrupt bit

ValueDescription
0No interrupt event
1The DMA channel has an interrupt event