37.7.9 Power Register

Table 37-11. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: POWR
Offset: 0x1001
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
 ISOUPDSOFTCONNHSENHSMODERESETRESUMESUSPMODESUSPEN 
Access R/WR/WR/WR/HSRR/WR/HCR/W 
Reset 00100000 

Bit 7 – ISOUPD ISO Update Bit

(Device mode only; unimplemented in Hostmode)

This bit only affects endpoints performing isochronous transfers when in Device mode. This bit is unimplemented in Host mode.

ValueDescription
0No change in behavior
1USB module will wait for a SOF token from the time TXPKTRDY is set before sending the packet

Bit 6 – SOFTCONN Soft Connect/Disconnect Feature Selection bit

This bit is only available in Device mode.

ValueDescription
0The USB D+/D- lines are disabled and are tri-stated
1The USB D+/D- lines are enabled and active

Bit 5 – HSEN Hi-Speed Enable bit

ValueDescription
0Module only operates in Full-Speed mode
1The USB module will negotiate for Hi-Speed mode when the device is reset by the hub

Bit 4 – HSMODE Hi-Speed Mode Status bit

In Device mode, this bit becomes valid when a USB reset completes. In Host mode, it becomes valid when the RESET bit is cleared.

ValueDescription
0Module is not in Hi-Speed mode
1Hi-Speed mode successfully negotiated during USB reset

Bit 3 – RESET Module Reset Status bit

In Device mode, this bit is read-only. In Host mode, this bit is read/write.

ValueDescription
0Normal module operation
1Reset signaling is present on the bus

Bit 2 – RESUME Resume from Suspend Control bit

In Devicemode, the software should clear this bit after 10 ms (a maximum of 15 ms) to end Resume signaling. In Host mode, the software should clear this bit after 20 ms.

ValueDescription
0Stop Resume signaling
1Generate Resume signaling when the device is in Suspend mode

Bit 1 – SUSPMODE Suspend Mode Status bit

This bit is read-only in Device mode. In Host mode, it can be set by software, and is cleared by hardware.

ValueDescription
0The USB module is in Normal operations
1The USB module is in Suspend mode

Bit 0 – SUSPEN Suspend Mode Enable bit

ValueDescription
0Suspend mode is not enabled
1Suspend mode is enabled