37.7.29 USB TX FIFO Address Register

TXFIFOADD controls the start address of the selected TX endpoint FIFO.

Table 37-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: TXFIFOADD
Offset: 0x1064
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
    ADDR[12:8] 
Access RRRRR 
Reset 00000 
Bit 76543210 
 ADDR[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 12:0 – ADDR[12:0] Transmit Endpoint FIFO Address bits

Start address of the endpoint FIFO in units of 8 bytes as follows:

ValueDescription
11111111111110xFFF8
00000000000100x0010
00000000000010x0008
00000000000000x0000