37.7.37 USB Soft Reset Register

Table 37-39. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: SOFTRST
Offset: 0x107F
Reset: 0x0000
Property: PAC Write-Protection

Bit 76543210 
       NRSTXNRST 
Access R/WR/W 
Reset 00 

Bit 1 – NRSTX Reset of XCLK Domain bit

ValueDescription
0Normal operation
1Reset the XCLK domain, which is clock recovered from the received data by the PHY

Bit 0 – NRST Reset of CLK Domain bit

ValueDescription
0Normal operation
1Reset the CLK domain, which is clock recovered from the peripheral bus