37.7.13 USB RX Interrupt Enable Register

Table 37-15. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: INTRRXE
Offset: 0x1008
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EP6RXENEP5RXENEP4RXENEP3RXENEP2RXENEP1RXENEP0RXEN  
Access R/HSR/HSR/HSR/HSR/HSR/HSR/HS 
Reset 0000000 

Bits 1, 2, 3, 4, 5, 6, 7 – EPnRXEN Endpoint ‘n’ Receive Interrupt Enable bits

ValueDescription
0Endpoint Receive interrupt events are not enabled
1Endpoint Receive interrupt events are enabled