37.7.42 USB High Chirp Time-out Register

Note: Use of this register will allow the Hi-Speed time-out to be set to values that are greater than the maximum specified in the USB 2.0 specification, making the USB module non-compliant.
Table 37-44. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTUCH
Offset: 0x1344
Reset: 0x0000
Property: PAC Write-Protection

Bit 15141312111098 
 TUCH[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01110100 
Bit 76543210 
 TUCH[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000000 

Bits 15:0 – TUCH[15:0] Chirp Time-out bits.

These bits set the chirp time-out. This number, when multiplied by 4, represents the number of USB module clock cycles before the time-out occurs.