18.7.5 Status

Table 18-8. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: STATUS
Offset: 0x10
Reset: 0x00000000

Bit 3130292827262524 
       PLL1LOCKPLL0LOCK 
Access RR 
Reset 00 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   DFLLFAILDFLLRCSDFLLUNFDFLLOVFDFLLLOCKDFLLRDY 
Access RRRRRR 
Reset 000000 
Bit 76543210 
     XOSCCKSWCLKFAILXOSCFAILXOSCRDY 
Access RRRR/W 
Reset 0000 

Bits 24, 25 – PLLnLOCK PLL Lock

ValueDescription
0PLL Lock edge is not detected.
1PLL Lock edge is detected.

Bit 13 – DFLLFAIL DFLL Startup Failure

ValueDescription
0DFLL Startup failure is not detected.
1DFLL Startup failure is detected.

Bit 12 – DFLLRCS DFLL Reference Clock Stopped

ValueDescription
0DFLL reference clock is running.
1DFLL reference clock has stopped.

Bit 11 – DFLLUNF DFLL Tuner Underflow

ValueDescription
0DFLL Tuner Underflow is not detected.
1DFLL Tuner Underflow is detected.

Bit 10 – DFLLOVF DFLL Tuner Overflow

ValueDescription
0DFLL Tuner Overflow is not detected.
1DFLL Tuner Overflow is detected.

Bit 9 – DFLLLOCK DFLL Lock

ValueDescription
0DFLL lock is not detected.
1DFLL lock is detected.

Bit 8 – DFLLRDY DFLL Ready

ValueDescription
0DFLL is not ready.
1DFLL is stable and ready to be used as a clock source.

Bit 3 – XOSCCKSW XOSC Clock Switch

ValueDescription
0XOSC is not switched and provides the external clock or crystal oscillator clock.
1XOSC is switched and provides the safe clock.

Bit 2 – CLKFAIL XOSC Clock Failure

ValueDescription
0XOSC Clock failure is not detected.
1XOSC Clock failure is detected.

Bit 1 – XOSCFAIL XOSC Startup Failure

ValueDescription
0XOSC Startup failure is not detected.
1XOSC Startup failure is detected.

Bit 0 – XOSCRDY XOSC Ready

Note: If the CFD is enabled and the XOSC clock is failing, the XOSCRDY status bit remains high, if already set.
ValueDescription
0XOSC is not ready.
1XOSC is stable and ready to be used as a clock source.