18.7.10 DFLL Tune

Table 18-13. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit
Name: DFLLTUNE
Offset: 0x34
Reset: 0x00000000
Property: PACWrite-Protection, Write-Synchronized, Read-Synchronized

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  TUNE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 6:0 – TUNE[6:0] DFLL48M Tune Value

Sets the value of the Tune Calibration register.

Note: In closed-loop mode, this field is read-only.
StepTUNE[6:0]% Delta/step
+630b011 1111+9.45%
•••••••••
+10b000 0001+0.15%
00b000 0000 / 0b111 11110%
-10b111 1110-0.15%
•••••••••
-630b100 0000-9.45%
Note:
  1. % Delta value is rounded to two decimal places.