18.7.19 PLL0 Post Output Clock Divider A
Important: The PLL0 frequency
cannot be changed on the fly while it's the active enabled clock to the system.
Note: There are two PLL’s ,PLL0 &
PLL1 modules, and each has four selectable clock outputs. PLL0 cannot be routed
through either of the two fractional divider modules which is reserved exclusively
for only PLL1. (See PLL1POSTDIVA Register Description)
PLL0 Output Clocks:
- CLK_PLL0_CLKOUTn where (n=0).
- CLK_PLL0_CLKOUTn where (n=1).
- CLK_PLL0_CLKOUTn where (n=2).
- CLK_PLL0_CLKOUTn where (n=3).
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | PLL0POSTDIVA |
Offset: | 0x4C |
Reset: | 0x20202020 |
Property: | PAC Write-Protection |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
OUTEN3 | POSTDIV3[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
OUTEN2 | POSTDIV2[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
OUTEN1 | POSTDIV1[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OUTEN0 | POSTDIV0[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 1 | 0 | 0 | 0 | 0 | 0 |
Bits 7, 15, 23, 31 – OUTENn CLK_PLL0_CLKOUTn Output Enable
Value | Description |
---|---|
0 | CLK_PLL0_CLKOUTn Output Disabled |
1 | CLK_PLL0_CLKOUTn Output Enabled |
Bits 0:5, 8:13, 16:21, 24:29 – POSTDIVn PLL0 FVCO Output Clock Division Factor
This field determines the division factor of the PLL0 FVCO output that creates FCLK_PLL0 and CLK_PLL0_CLKOUTn. POSTDIV value must be between 1 ≤ POSTDIV ≤ 63.
Note:
- (FVCO / POSTDIV) > FCLK_PLL0 > CLK_PLL0_CLKOUTn.
- PLL0 must be disabled before making changes to POSTDIVn values.
- It is not recommended to set the POSTDIV registers while the PLL is active and stable.