30.10.7 MediaLB Control 1 Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | MLBC1 |
Offset: | 0x43C |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NDA[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLKM | LOCK | ||||||||
Access | R/W/HS | R/W/HS | |||||||
Reset | 0 | 0 |
Bits 15:8 – NDA[7:0] Node Device Address
Used for system commands directed to individual MediaLB nodes.
Bit 7 – CLKM MediaLB Clock Missing Status
Set when MLBCLK (MediaLB clock) is not toggling at the pin; cleared by software.
Cleared by writing a 0.
Bit 6 – LOCK MediaLB Lock Error Status
Set when MediaLB is unlocked; cleared by software.
Cleared by writing a 0.