Jump to main content
30.10.23 MIF Control Register
Table 30-47. Register Bit Attribute
Legend Symbol Description Symbol Description Symbol Description R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented W Writable bit HS Set by Hardware X Bit is unknown at Reset K Write to clear S Software settable bit — —
Name: MCTL Offset: 0x4E0 Reset: 0x00000000 Property: Read/Write
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 XCMP Access R/W/HS Reset 0
Bit 0 – XCMP Transfer Complete
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.