30.10.4 MediaLB System Status Register
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | MSS |
Offset: | 0x420 |
Reset: | 0x00000000 |
Property: | Read/Write |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SERVREQ | SWSYSCMD | CSSYSCMD | ULKSYSCMD | LKSYSCMD | RSTSYSCMD | ||||
Access | R/W | R/W/HS | R/W/HS | R/W/HS | R/W/HS | R/W/HS | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – SERVREQ Service Request Enabled
Value | Description |
---|---|
0 | The MediaLB block responds with a “device present” system response. |
1 | The MediaLB block responds with a “device present, request service” system response if a matching channel scan system command is detected. |
Bit 4 – SWSYSCMD Software System Command Detected in the System Quadlet
Set by hardware, cleared by software. Data is stored in the MSD register for this command.
Cleared by writing a 0.
Bit 3 – CSSYSCMD Channel Scan System Command Detected in the System Quadlet
Set by hardware, cleared by software. If the node address specified in Data quadlet matches the value in MLBC1.NDA, the device responds either “device present” or “device present, request service” system response in the next system quadlet.
Cleared by writing a 0.
Bit 2 – ULKSYSCMD Network Unlock System Command Detected in the System Quadlet
Set by hardware, cleared by software.
Cleared by writing a zero.
Bit 1 – LKSYSCMD Network Lock System Command Detected in the System Quadlet
Set by hardware, cleared by software.
Cleared by writing a 0.
Bit 0 – RSTSYSCMD Reset System Command Detected in the System Quadlet
Set by hardware, cleared by software.
Cleared by writing a 0.