3.14.1 User LED (D801)
One user-programmable blue indicator LED (D801) is available on the PIC32-BZ6 Curiosity Board, and this LED can be turned ON/OFF using the connected GPIO pin PB7. Drive the pin to a high level to turn OFF the LED and drive the pin to a low level to turn ON the LED.
Important: PB7 also functions as an SWO
pin on the PIC32WM-BZ6204UE Module. During a
programming/debug session with MPLAB X IDE, this pin is always driven low by the PIC32WM-BZ6204UE Module, thus, causing the user LED
to turn ON during the entire DEBUG session. When the DEBUG session is exited, this
pin resumes normal operation.