1.3.2.3 64b66b Receiver
(Ask a Question)The receiver takes 32-bits or 64-bits of data from the PMA's CDR on each clock beat into the gearbox. The gearbox frames the data into 66-bit symbols by searching for valid values on the sync header bits as per IEEE 802.3 Clause 49.