3.6.8.2.3 Step 3 - Install Host PC Applications(Ask a Question)The following programs are required to be installed on the host PC to set up the Icicle kit:SmartHLS™ v2023.2 or newer.Libero v2023.2 or newer.A serial communication terminal. In this guide we will use the following:Windows: PuTTYLinux: GTKTerm