3.6.8.2.2 Step 2 - Check Jumper Settings
(Ask a Question)The following jumpers must be set on the board:
Jumper | Setting |
---|---|
J9 |
Open for external FlashPro6, Closed for embedded FlashPro6 |
J24 |
Closed for embedded FlashPro6 |
J28 |
Closed |
J34 |
Closed (Right two pins) |
J35 |
Closed (2P5V setting / bottom two pins) |
J43 |
Closed (Right two pins) |
J45 |
Closed (1V setting / bottom two pins) |
J46 |
Closed |
All other jumpers | Open |