4.6.17 Missing libgthread-2.0.so.0 Libraries (Libero)

Symptom: Libero has a dependency on the glib2 libraries, but cannot find them.

Resolution: Install the glib2 package:

% sudo yum install glib2.i686

Attention: If the yum install command errors-out due to a version conflict with the x86_64 version already installed, use the following yum update command instead of the one above:

% sudo yum update glib2