4.6.28 Warning: Ignoring ‘modelsim.log’ Log File Name from Tool's Profile
(Ask a Question)Symptom: The Modelsim tool fails during sample design flow
script with the following warning message:
Warning: Ignoring 'modelsim.log' log file name from tool's profile. Using
'testbench_presynth_simulation.log' instead.
Calling ModelSim Pro Edition simulator for pre-synthesis simulation.
Starting Simulation...
Error: Simulation failed.
Error: The command 'run_tool' failed.
Pre-Synthesis simulation -> FAILED
TEST RUN FAILED
Cause: This issue might appear randomly in some scenarios.
Resolution: Delete the .actel
directory
under the user home.