4.6.29 Warning: Unknown locale

Symptom: The following warning message appears:
Warning (241): Unknown locale specified locale:en_US.iso885915 LANGUAGE: UNDEFINED SUBLANGUAGE: Wind/U Warning (241): Unknown locale specified locale: en_US.iso885915 LANGUAGE:UNDEFINED SUBLANGUAGE:

The four tabs on the lower left side of the GUI are also displayed incorrectly.

Cause: An incorrect language setting is configured on the operating system.

Resolution: Use the following command to set the locale [elcap]:

% setenv LANG en_US

Attention: If you experience this problem frequently, add the above command to your shell setup (such as .cshrc or .bashc) file.