4.6.1 Are There Any Special Requirements to Use Libero SoC Design Suite on Linux?
(Ask a Question)To run Libero SoC on Linux, perform the following procedure.
- Meet all system requirements.
- Install the OPENMOTIF Graphical Library.
- Open the file
/etc/gdm/gdm.conf
and change line 267 fromDisallowTCP = true
toDisallowTCP = false
. - Run the command:
export DISPLAY=:0
.
Attention: If your system does not have the required fonts
installed, you might also have to install the x11 fonts.