Description
This Tcl command restores all power information previously committed in SmartPower.
smartpower_restore
Arguments
Parameter |
Type |
Description |
None |
None |
None |
Return Type |
Description |
None |
None |
Error Codes
Error Code |
Description |
None |
Parameter 'param_name' is not defined. Valid command formatting is 'smartpower_restore'. |
Supported Families
Supported Families |
Supported Versions |
PolarFire® |
v12.4+ |
SmartFusion® 2 |
v12.4+ |
RTG4™ |
v12.4+ |
IGLOO® 2 |
v12.4+ |
PolarFire SoC |
v12.6+ |
Example
This example restores all power information previously committed in SmartPower.
smartpower_restore