21.9.14 smartpower_get_tetaja

Description

Enter description here

smartpower_get_tetaja [-style "case_cooling | still_air | 1.0_mps | 2.5_mps | custom"]

Arguments

ParameterTypeDescription
stylestring
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneParameter 'param_name' is not defined.
Nonestyle: Invalid argument value: 'value' (expecting case_cooling, still_air, 1.0_mps, 2.5_mps or custom).

Supported Families

PolarFire®
SmartFusion® 2
RTG4™
IGLOO® 2

Example

Enter example description here

smartpower_get_tetaja -style "custom"