21.9.41 smartpower_set_default_io_enable_rate

Description

Enter description here

Note: Command 'smartpower_set_default_io_enable_rate' is deprecated, but it is still executable. Use "smartpower_change_setofpin_statistics" instead.
smartpower_set_default_io_enable_rate -pin_enable_rate "decimal value"

Arguments

ParameterTypeDescription
pin_enable_ratedecimal
Return TypeDescription
NoneNone

Error Codes

Error CodeDescription
NoneRequired parameter 'pin_enable_rate' is missing.
NoneParameter 'param_name' is not defined. Valid command formatting is 'smartpower_set_default_io_enable_rate -pin_enable_rate "decimal value"'.
NoneParameter 'pin_enable_rate' must be less than or equal to 100.000.
NoneParameter 'pin_enable_rate' must be a positive decimal value.
Nonepin_enable_rate: Invalid argument value: 'value' (expecting decimal value).

Supported Families

PolarFire®
SmartFusion® 2
RTG4™
IGLOO® 2

Example

Enter example description here

smartpower_set_default_io_enable_rate -pin_enable_rate "4"