TCPIP_SNMP_TrapSendFlagGet Function

C

void TCPIP_SNMP_TrapSendFlagGet(
    bool * trapNotify
);

Description

This function is used to get the trap send flag details and this is used only when user is trying to send more than one varbind in a single PDU. That is more than one notification details are required to be part of a single PDU.

Preconditions

TCPIP_SNMP_Initialize() is already called.

Returns

None.

Remarks

None.