SNMP_INDEX_INVALID Macro

C

#define SNMP_INDEX_INVALID (0xff)

Description

This Macro is used for both SNMP SET and GET Sequence Variable processing. SNMP starts processing the start of sequence variable with Invalid index. TCPIP_SNMP_ExactIndexGet and TCPIP_SNMP_NextIndexGet returns a valid index as per SNMP_INDEX_INVALID.