TCPIP_SNMPv3_Notify Function

C

bool TCPIP_SNMPv3_Notify(
    SNMP_ID var, 
    SNMP_VAL val, 
    SNMP_INDEX index, 
    uint8_t targetIndex, 
    SNMP_TRAP_IP_ADDRESS_TYPE eTrapMultiAddressType
);

Description

This function creates SNMPv3 trap PDU and sends it to previously specified remoteHost.

Preconditions

TRAP event is triggered.

Parameters

ParametersDescription
varSNMP var ID that is to be used in notification.
valValue of var. Only value of uint8_t, uint16_t or uint32_t can be sent.
indexIndex of var. If this var is a single,index would be 0, or else if this var Is a sequence, index could be any value from 0 to 127 targetIndex -index of the 'Snmpv3TrapConfigData' table's security user name for which the TRAP PDU message header to constructed.

Returns

None.

Remarks

None.