TCPIP_SNMP_MibIDSet Function

C

void TCPIP_SNMP_MibIDSet(
    uint32_t mibID
);

Description

This function is used to Set the MIB ID which is require while transmitting SNMP notification.SNMP user can this function without adding this to the Microchip MIB script.

Preconditions

TCPIP_SNMP_Initialize() is already called.

Parameters

ParametersDescription
mibIDTrap client MIB ID.

Returns

None.

Remarks

None.