SNMP_INDEX Type
C
typedef uint32_t SNMP_ID;
Description
Type: SNMP_ID.
Only dynamic and AgentID variables can contain a dyanmic ID. MIB2BIB utility enforces this rule when BIB was generated. All the dynamic IDs are are listed in mib.h. The maximum value of a dynamic ID is 1023.
Remarks
mib2bib.jar utility generates mib.h and snmp.bib from Microchip MIB script. DynamicVar - This command declares defined OID variable as dynamic. Syntax - $DynamicVar(oidName, id).