TCPIP_SNMP_TrapSpecificNotificationGet Function
C
void TCPIP_SNMP_TrapSpecificNotificationGet(
uint8_t * specTrap
);
Description
This function is used to get specific trap value. Specific trap values are listed in SNMP_VENDOR_SPECIFIC_TRAP_NOTIFICATION_TYPE.
Preconditions
TCPIP_SNMP_Initialize() is already called.
Parameters
Parameters | Description |
---|---|
specTrap | Vendor specific trap value. |
Returns
None.
Remarks
None.