TCPIP_SNMPv3_TrapConfigDataGet Function

C

void TCPIP_SNMPv3_TrapConfigDataGet(
    uint8_t userIndex, 
    uint8_t * msgModelType, 
    uint8_t * securityModelType
);

Description

This function is used to get SNMPv3 message model type and security model type using user index.

Preconditions

TCPIP_SNMP_Initialize() is already called.

Parameters

ParametersDescription
userIndexUser name index.
msgModelTypeMessage processing type.
securityModelTypeSecurity model type.

Returns

None.

Remarks

None.