SNMP_TRAP_IP_ADDRESS_TYPE Enumeration
C
typedef enum {
IPV4_SNMP_TRAP = 1,
IPV6_SNMP_TRAP
} SNMP_TRAP_IP_ADDRESS_TYPE;
Description
Enumeration: SNMP_TRAP_IP_ADDRESS_TYPE.
SNMP agent supports both IPv4 and IPv6 trap address type and is able to transmit traps to both IPv4 and IPv6 Host receiver address.
Remarks
None.