STD_BASED_SNMP_SECURITY_MODEL Enumeration

C

typedef enum {
ANY_SECUTIRY_MODEL = 0x00,
SNMPV1_SECURITY_MODEL = 0X01,
SNMPV2C_SECURITY_MODEL = 0X02,
SNMPV3_USM_SECURITY_MODEL = 0X03
} STD_BASED_SNMP_SECURITY_MODEL;

Description

Enumeration: STD_BASED_SNMP_SECURITY_MODEL.

SNMP Security subsystem is applied to the transmission and reception of messages and to the processing of the contents of messages.

  • The zero value does not identify any particular security model.

  • Values between 1 and 255, inclusive, are reserved for standards-track Security Models and are managed by the Internet Assigned Numbers Authority (IANA).

  • Values greater than 255 are allocated to enterprise-specific Security Models. An enterprise specific securityModel value is defined to be: enterpriseID * 256 + security model within enterprise.

Members

MembersDescription
ANY_SECUTIRY_MODEL = 0x00Security Model Reserved for ANY.
SNMPV1_SECURITY_MODEL = 0X01Security Model reserved fro SNMP version 1.
SNMPV2C_SECURITY_MODEL = 0X02Community Security Model reserved for SNMP version 2.
SNMPV3_USM_SECURITY_MODEL = 0X03User based security model reserved for SNMP version 3.

Remarks

None.