TCPIP_SNMP_ValidateTrapIntf Function

C

bool TCPIP_SNMP_ValidateTrapIntf(
    TCPIP_NET_HANDLE pIf
);

Description

This function returns true if SNMP module trap interface is a valid interface.

Preconditions

TCPIP_SNMP_Initialize() is already called.

Parameters

ParametersDescription
pifNetwork interface.

Returns

  • True - SNMP trap interface is valid.

  • False - SNMP trap interface is invalid.

Remarks

This function is used by the customer function.