STD_BASED_SNMP_MESSAGE_PROCESSING_MODEL Enumeration

C

typedef enum {
SNMPV1_MSG_PROCESSING_MODEL = 0X00,
SNMPV2C_MSG_PROCESSING_MODEL = 0X01,
SNMPV2U_V2_MSG_PROCESSING_MODEL = 0X02,
SNMPV3_MSG_PROCESSING_MODEL = 0X03
} STD_BASED_SNMP_MESSAGE_PROCESSING_MODEL;

Description

Enumeration: STD_BASED_SNMP_MESSAGE_PROCESSING_MODEL.

SNMP Message processing model is responsible for processing an SNMP version specific message and for coordinating the interaction with security sub system. SNMP message processing subsystem is part of an SNMP engine which interacts with the Dispatcher to handle the version specific SNMP messages.

A Message Processing Model describes the version-specific procedures for extracting data from messages, generating messages, calling upon a securityModel to apply its security services to messages.

Members

MembersDescription
SNMPV1_MSG_PROCESSING_MODEL = 0X00SNMP version 1 Message processing model.
SNMPV2C_MSG_PROCESSING_MODEL = 0X01SNMP version 2 Message processing model with community as security feature.
SNMPV2U_V2_MSG_PROCESSING_MODEL = 0X02SNMP version 2 Message processing model.
SNMPV3_MSG_PROCESSING_MODEL = 0X03SNMP version 3 Message processing model with authentication and encryption and decryption.

Remarks

None.