TCPIP_SNMPV3_USM_USER_CONFIG Structure
C
typedef struct {
const char * username;
STD_BASED_SNMPV3_SECURITY_LEVEL security_level;
SNMPV3_HMAC_HASH_TYPE usm_auth_proto;
const char * usm_auth_password;
SNMPV3_PRIV_PROT_TYPE usm_priv_proto;
const char * usm_priv_password;
} TCPIP_SNMPV3_USM_USER_CONFIG;
Description
Structure: SNMPV3_USM_USER_CONFIG.
This structure is used to configure predefined SNMPv3 USM details for run-time configuration.
Members
Members | Description |
---|---|
username | < user name string. |
security_level | < security level: auth, priv combination. |
usm_auth_proto | < auth type: md5, sha1. |
usm_auth_password | < passphrase string for authentication. |
usm_priv_proto | < priv type: DES. |
usm_priv_password | < passphrase string for privacy. |
Remarks
None.