36.10.5 System Clock
Symbol | Description | Min. | Typ. ✝ | Max. | Unit | Conditions |
---|---|---|---|---|---|---|
fCLK_MAIN | Main clock frequency, industrial temperature range(1) | 0 | — | 5 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 1.8V |
0 | — | 10 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 2.7V | ||
0 | — | 20 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 4.5V | ||
Main clock frequency, extended temperature range(1) | 0 | — | 8 | MHz |
-40°C ≤ TA ≤ +125°C VDD ≥ 2.7V | |
0 | — | 16 | MHz |
-40°C ≤ TA ≤ +125°C VDD ≥ 4.5V | ||
fTCF |
TCF clock frequency, industrial temperature range | — | — | 20 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 1.8V |
— | — | 40 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 2.7V | ||
— | — | 80 | MHz |
-40°C ≤ TA ≤ +85°C VDD ≥ 4.5V | ||
TCF clock frequency, extended temperature range | — | — | 64 | MHz |
-40°C ≤ TA ≤ +125°C VDD ≥ 4.5V | |
fCY | Instruction clock frequency | — | fCLK_MAIN | — | MHz | |
TCY | Instruction period(2) | 50 | 1/fCY | — | ns | |
✝ Unless otherwise specified, data in the “Typ.” column is at TA = 25°C and VDD = 3.0V . These parameters are not tested and are for design guidance only. Note:
|