1.2.2.1.1.3.29 BLE_GAP_EvtRemoteConnParamRequest_T
C
typedef struct BLE_GAP_EvtRemoteConnParamRequest_T
{
uint16_t connHandle;
uint16_t intervalMin;
uint16_t intervalMax;
uint16_t latency;
uint16_t timeout;
} BLE_GAP_EvtRemoteConnParamRequest_T;Description
Data structure for BLE_GAP_EVT_REMOTE_CONN_PARAM_REQUEST event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| intervalMin | Minimum value of the connection interval requested by the remote device. |
| intervalMax | Maximum value of the connection interval requested by the remote device. |
| latency | Latency. |
| timeout | Supervision timeout. |