1.2.2.1.1.3.43 BLE_GAP_PeriAdvParams_T
C
typedef struct BLE_GAP_PeriAdvParams_T
{
uint8_t advHandle;
uint16_t intervalMin;
uint16_t intervalMax;
uint16_t properties;
} BLE_GAP_PeriAdvParams_T;Description
Periodic advertising parameters.
Field Documentation
| Field | Description |
|---|---|
| advHandle | Identifies the advertising set whose periodic advertising parameters are being configured (Range: 0 to 0xEF). See Maximum advertising handle. |
| intervalMin | Minimum advertising interval, see Periodic advertising interval. Unit: 1.25ms |
| intervalMax | Maximum advertising interval, see Periodic advertising interval. Unit: 1.25ms |
| properties | Indicate which fields should be included in the advertising packet. The bit combination of Property of periodic advertising. |