1.2.2.1.1.3.39 BLE_GAP_ExtScanningParams_T
C
typedef struct BLE_GAP_ExtScanningParams_T
{
bool enable;
uint8_t type;
uint16_t interval;
uint16_t window;
uint8_t disChannel;
} BLE_GAP_ExtScanningParams_T;Description
Extended scan parameters.
Field Documentation
| Field | Description |
|---|---|
| enable | Set to true if the following configuration is valid. |
| type | Scanning type, see Scan type. |
| interval | Scanning interval, see Extended scan interval. (Unit: 0.625ms) |
| window | Scanning window, see Extended scan window. (Unit: 0.625ms) |
| disChannel | Disable specific channel during scanning. See Scan channel. |