1.2.2.1.1.3.42 BLE_GAP_PeriAdvDataParams_T
C
typedef struct BLE_GAP_PeriAdvDataParams_T
{
uint8_t advHandle;
uint8_t operation;
uint8_t advLen;
uint8_t *p_advData;
} BLE_GAP_PeriAdvDataParams_T;Description
Periodic advertising data.
Field Documentation
| Field | Description |
|---|---|
| advHandle | Identifies the advertising set whose periodic advertising parameters are being configured (Range: 0 to 0xEF). See Maximum advertising handle. |
| operation | Set the advertising data in one or more operations. See Operation of periodic advertising data. |
| advLen | Length of advertising data, valid value is 0 ~ 252. See Maximum periodic advertising data length. |
| p_advData | Advertising data. |