1.2.2.1.1.3.17 BLE_GAP_EvtConnParamUpdateParams_T
C
typedef struct BLE_GAP_EvtConnParamUpdateParams_T
{
uint16_t connHandle;
uint8_t status;
BLE_GAP_ConnParams_T connParam;
} BLE_GAP_EvtConnParamUpdateParams_T;Description
Data structure for BLE_GAP_EVT_CONN_PARAM_UPDATE event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| status | Status of connection parameter update. 0: Connection parameters update is successful. Others: Update failed. |
| connParam | Connection parameters. See BLE_GAP_ConnParams_T. |