1.2.2.1.1.3.49 BLE_GAP_ScanningParams_T
C
typedef struct BLE_GAP_ScanningParams_T
{
uint8_t type;
uint16_t interval;
uint16_t window;
uint8_t filterPolicy;
uint8_t disChannel;
} BLE_GAP_ScanningParams_T;Description
Scanning parameters.
Field Documentation
| Field | Description |
|---|---|
| type | Scanning type. See Scan type. |
| interval | Scanning interval. See Scan interval. (Unit: 0.625ms) |
| window | Scanning window. See Scan window. (Unit: 0.625ms) |
| filterPolicy | Scanning filter policy. See Scan filter policy. |
| disChannel | Disable specific channel during scanning. See Scan channel. |