1.2.2.1.1.3.48 BLE_GAP_ScanFilterServiceData_T
C
typedef struct
{
uint8_t uuidLen;
uint8_t uuidData[16];
uint8_t svcDataLen;
uint8_t svcData[BLE_GAP_SCAN_SERVICE_DATA_MAX_LEN];
} BLE_GAP_ScanFilterServiceData_T;Description
Service data filter parameters.
Field Documentation
| Field | Description |
|---|---|
| uuidLen | Byte length of Service UUID. There are 3 Service UUID format definition. The valid UUID length is 2, 4 or 16 for 16-bit, 32-bit or 128-bit Service UUID. |
| uuidData | Contents of Compared Service UUID. |
| svcDataLen | Length of compared Service Data. The max value is BLE_GAP_SCAN_SERVICE_DATA_MAX_LEN. |
| svcData | Contents of Compared Service Data. |