1.2.2.1.1.3.14 BLE_GAP_EvtAdvSetTerminated_T
C
typedef struct BLE_GAP_EvtAdvSetTerminated_T
{
uint8_t status;
uint8_t advHandle;
uint16_t connHandle;
uint8_t numComplExtAdvEvents;
}BLE_GAP_EvtAdvSetTerminated_T;Description
Data structure for BLE_GAP_EVT_ADV_SET_TERMINATED event.
Field Documentation
| Field | Description |
|---|---|
| status | Status of adv set terminated. See Status definitions. |
| advHandle | Advertising handle in which advertising has ended. |
| connHandle | Connection handle of the connection whose creation ended the advertising. |
| numComplExtAdvEvents | Number of completed extended advertising events transmitted. |