1.2.2.1.1.3.19 BLE_GAP_EvtDirectAdvReport_T
C
typedef struct BLE_GAP_EvtDirectAdvReport_T
{
uint8_t numReports;
uint8_t eventType;
BLE_GAP_Addr_T addr;
BLE_GAP_Addr_T directAddr;
int8_t rssi;
}BLE_GAP_EvtDirectAdvReport_T;Description
Data structure for BLE_GAP_EVT_DIRECT_ADV_REPORT event.
Field Documentation
| Field | Description |
|---|---|
| numReports | Number of advertising reports. |
| eventType | Even type. See Event type of advertising report. It should be BLE_GAP_ADV_REPORT_EVT_TYPE_ADV_DIRECT_IND. |
| addr | Identity Address of the advertising device. |
| directAddr | Random Device Address. |
| rssi | RSSI. |