1.2.2.1.1.3.32 BLE_GAP_EvtTxPowerReporting_T
C
typedef struct BLE_GAP_EvtTxPowerReporting_T
{
uint8_t status;
uint16_t connHandle;
uint8_t reason;
uint8_t phy;
int8_t txPowerLevel;
uint8_t txPowerLevelFlag;
int8_t delta;
}BLE_GAP_EvtTxPowerReporting_T;Description
Data structure for BLE_GAP_EVT_TRANSMIT_POWER_REPORTING event.
Field Documentation
| Field | Description |
|---|---|
| status | Status of tx power reporting. See Status definitions. |
| connHandle | Connection handle of the connection whose creation ended the advertising. |
| reason | The reason for changed, see TX power change reason. |
| phy | PHY type. See Transmitter PHY type. |
| txPowerLevel | Indicate the transmit power level for the PHY. |
| txPowerLevelFlag | Indicate if transmit power level reach its min/max level. |
| delta | Change in power level for transmitter being reported. |