1.2.2.1.1.3.26 BLE_GAP_EvtPeriAdvSyncEst_T
C
typedef struct BLE_GAP_EvtPeriAdvSyncEst_T
{
uint8_t status;
uint16_t syncHandle;
uint8_t advSid;
BLE_GAP_Addr_T advAddr;
uint8_t advPhy;
uint16_t periAdvInterval;
uint8_t advClkAccuracy;
}BLE_GAP_EvtPeriAdvSyncEst_T;Description
Data structure for BLE_GAP_EVT_PERI_ADV_SYNC_EST event.
Field Documentation
| Field | Description |
|---|---|
| status | Status. |
| syncHandle | Sync handle. |
| advSid | Advertising SID. |
| advAddr | Advertising address. |
| advPhy | Advertising PHY. See PHY type. |
| periAdvInterval | Periodic advertising interval.(Unit: 1.25ms) |
| advClkAccuracy | Advertiser clock accuracy. See The accuracy of the periodic advertiser's clock. |