1.2.2.1.1.3.33 BLE_GAP_ExtAdvDataParams_T
C
typedef struct BLE_GAP_ExtAdvDataParams_T
{
uint8_t advHandle;
uint8_t operation;
uint8_t fragPreference;
uint8_t advLen;
uint8_t *p_advData;
} BLE_GAP_ExtAdvDataParams_T;Description
Extended advertising parameters.
Field Documentation
| Field | Description |
|---|---|
| advHandle | Identifies the advertising set whose parameters are being configured (Range: 0 to 0xEF). See Maximum advertising handle. |
| operation | Set the advertising data in one or more operations. See Operation of extended advertising data BLE_GAP_EXT_ADV_DATA_OP_UNCHANGED can't be used in BLE_GAP_SetExtScanRspData. |
| fragPreference | Configure whether advertising data should be fragmented. See Fragment preference of extended advertising data. |
| advLen | Length of advertising data, valid value is 0 ~ 251. |
| p_advData | Advertising data. |